text.skipToContent text.skipToNavigation

PATRIOT® 7-Ton Latch Head, Battery Actuated Cutter, up to 1113 kcmil ACSR & 1.29" CU/AL, (2) 5.0Ah Li-ion Batteries, 12V-DC Charger, Hard Case.

by Burndy 

Catalog ID: PATCUT129L5DC

PATCUT129 Latch Head, Battery Cutter, 5Ah Li-ion, DC, Hard Case.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Cutting
Application - For Use On ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 7 ton
Power Source 12V-DC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Cutter
Trade Name PATRIOT®
Type Cutter
UPC 621945471047
UPC 12 Digit 621945471047

Dimensions

Dimensions 14.50 in x 3.50 in x 13.50 in
Height 13.50 in
Length 14.50 in
Weight 10.2 lb
Width 3.50 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Logistics

Minimum Pack Quantity 1

Resources/Downloads