text.skipToContent text.skipToNavigation

PATMD68LW5WCCJ

by Burndy 

Catalog ID: PATMD68LW5WCCJ

Tool, crimping jaw (O/D3 grooves); cutting jaw with CU/AL blades; 2 Makita 5.0Ah Batteries; 120 V AC Charger

  • Compact Size - Reduced weight and length
  • Robust Jaw Design — Improves tool balance and user experience
  • Interchangeable scissor or action crimping and cutting jaws
  • 350º Rotatable Head — Allows the tool to be used in multiple positions for hard to reach areas
  • LED Worklight — Lights up the work area in dimly lit spaces
  • LIFETIME WARRANTY ON INFINITY DRIVE MOTOR AND TRANSMISSION
  • 5-YEAR LIMITED WARRANTY (EXCLUDING BLADES)

Product Details

General

Application Crimping and Cutting
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Die Type W and X Dies
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT® IN-LINE®
Type Crimper and Cutter
UPC 621945528741

Dimensions

Height 2.75 in
Length 18.73 in
Weight 9.2 lb
Width 4.375 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG - 500 kcmil; Copper Flex: #8 AWG - 350 kcmil; AAC: #14 Sol. - 350 kcmil; ACSR: #14 sol. - 4/0 AWG

Logistics

Minimum Pack Quantity 1

Resources/Downloads