text.skipToContent text.skipToNavigation

PATMDCUTCLW5

by Burndy 

Catalog ID: PATMDCUTCLW5

Tool, cutting jaw with CU/AL blades; 2 Makita 5.0Ah Batteries; 120 V AC Charger

  • Compact Size - Reduced weight and length
  • Robust Jaw Design — Improves tool balance and user experience
  • Interchangeable scissor or action crimping and cutting jaws
  • 350º Rotatable Head — Allows the tool to be used in multiple positions for hard to reach areas
  • LED Worklight — Lights up the work area in dimly lit spaces
  • LIFETIME WARRANTY ON INFINITY DRIVE MOTOR AND TRANSMISSION
  • 5-YEAR LIMITED WARRANTY (EXCLUDING BLADES)

Product Details

General

Application Crimping and Cutting
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Die Type W and X Dies
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT®
Type Crimper and Cutter
UPC 621945528482

Dimensions

Height 2.75 in
Length 19.42 in
Weight 7.2 lb
Width 4.375 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper 600 Kcmil; Aluminum: 636 Kcmil (AAC) ORCHID

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings