text.skipToContent text.skipToNavigation

PATMDCUTCLWLCB

by Burndy 

Catalog ID: PATMDCUTCLWLCB

Tool, cutting jaw with CU/AL blades; no batteries or charger

  • Compact Size - Reduced weight and length
  • Robust Jaw Design — Improves tool balance and user experience
  • Interchangeable scissor or action crimping and cutting jaws
  • 350º Rotatable Head — Allows the tool to be used in multiple positions for hard to reach areas
  • LED Worklight — Lights up the work area in dimly lit spaces
  • FEATURESBullet8
  • 5-YEAR LIMITED WARRANTY (EXCLUDING BLADES)

Product Details

General

Application Crimping and Cutting
Battery Type No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Die Type W and X Dies
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT®
Type Crimper and Cutter
UPC 621945528765

Dimensions

Height 2.75 in
Length 19.42 in
Weight 7.2 lb
Width 4.375 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper 600 Kcmil; Aluminum: 636 Kcmil (AAC) ORCHID

Logistics

Minimum Pack Quantity 1

Resources/Downloads