text.skipToContent text.skipToNavigation

PATMD-LW IN-LINE® 6-Ton Scissor Action Cutter Jaw ACSR Replacement Blade Set (Contains 2 Blades Only)

by Burndy 

Catalog ID: PATMDCUTLWJAW

PATMD-LW IN-LINE® 6T Scissor Action Cutter Jaw ACSR Replacement Blade Set.

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping and Cutting
Application - For Use On Cutting ACSR (26/7) Cable up to 556.5 kcmil
Crimp Force Capacity 6 ton
Die Type W and X Die
EU RoHS Indicator Contact Manufacturer
Power Source 120V-AC Charger
Recharge Time 0.5 h
Sub Brand PATRIOT® IN-LINE® CUTTER JAW
Tool Type Cutter Jaw
Trade Name PATRIOT® IN-LINE®
Type Crimper and Cutter
UPC 621945483460
UPC 12 Digit 621945483460

Dimensions

Dimensions 5.82 in x 4.58 in x 1.375 in
Height 1.375 in
Length 5.82 in
Weight 2.5 lb
Width 4.58 in

Conductor Related

Crimping Ranges Cutting Capacity: ACSR (26/7) up to 556.5 kcmil; Aluminum (AAC) up to 636 kcmil; Copper (soft drawn) up to 350 kcmil

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings