BUR_SKU_PATCUT245LI
BUR_SKU_PATCUT245LI

PATRIOT® 245 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PATCUT245LIDC

PATCUT245 Latch Head Battery Cutter, 3Ah Li-ion, DC, Hard Case.

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

Product details

General

Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PATCUT245LIDC
Container Type
Hard Case
Crimp Force Capacity
6 ton
Power Source
12V-DC Charger
Recharge Time
0.5 h
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
781810505274
UPC 12 Digit
7818105052744

Dimensions

Dimensions
18.15 in x 3.50 in x 13.50 in
Height
13.5 in
Length
18.15 in
Weight
12.2 lb
Width
3.5 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1
Package Contents
Cutter, (2) Batteries, Charger, Lanyard, Hard Case