text.skipToContent text.skipToNavigation

PATRIOT® 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Pro Bag

By Burndy 

Catalog ID: PAT81K2U05D3

By Burndy
Catalog ID:  PAT81K2U05D3
PAT81K2 4-POINT® 6T Dieless Latch Head Battery Crimper, Guides, 5Ah Li-ion, DC, Pro Bag
  • Dieless System with range taking capabilities
  • 360° head rotation
  • Unique crimping guides for improved reliability and ease of use
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 6 ton
Die Type Dieless
Power Source 12V-DC Charger
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 621945645479
UPC 12 Digit 621945645479

Dimensions

Dimensions 15.2 in x 3.25 in x 14.93 in
Height 14.93 in
Length 15.2 in
Weight 24.3 lb
Width 3.25 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Logistics

Package Contents Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Resources and Downloads

Customer Notices

Sales Drawings

Videos

PATRIOT® 4-POINT® PAT81K2