PAT46T3SU05A3_5Ah_AC_PB
PAT46T3SU05A3_5Ah_AC_PB
play
Introducing the PAT46T3
play
BURNDY T3 APP Install & Register
+1
BURNDY T3 APP Features and Benefits

PATRIOT® T3 Technology 15-Ton Battery Crimper, C-Head, Uncovered, two 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT46T3SU05A3

PAT46T3 Tech 15T Battery Crimper, C-Head, Uncovered, 5Ah Li-Ion, AC, Nylon Pro Bag

The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design and 2.00" jaw opening, can crimp a vast range from #8 AWG – 1500 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 2” jaw opening with 355° head rotation
  • Uses P Dies and U Dies with PUADP1 Adapter
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Sub Brand
PATRIOT®
Tool Type
Battery Actuated Crimper, T3 Technology
Type
Crimper
UPC
621945625556

Dimensions

Dimensions
18.44 in x 3.26 in x 14.13 in
Height
14.13 in
Length
18.44 in
Weight
18.15 lb
Width
3.26 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Logistics

Carton Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
Introducing the PAT46T3
play
BURNDY T3 APP Install & Register
play
BURNDY T3 APP Features and Benefits