U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, Green, Index O

OR

Brand:

Burndy

Catalog ID:

UO

Butting U Die, Green, Index O.

Die Index: O

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UO
Color Code
Green
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Index
O
Die Type
U Die
EU RoHS Indicator
Yes
Sub Brand
U-DIE SET
Type
Die
UPC
781810627440
UPC 12 Digit
7818106274400

Dimensions

Dimension - Width inch
1.25
Dimension - Width mm
32
Weight
0.59 lb

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only

Resources and downloads