UN
UN

Stainless Steel U Die, Index N

Brand:

Burndy

Catalog ID:

UN

U Die, Index N.

Die Index: N

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UN
Color Code
Red
Crimp Force Capacity
12 ton
Die Index
N
Die Type
U Die
EU RoHS Indicator
Yes
Sub Brand
U-DIE
Type
Dies
UPC
781810627495
UPC 12 Digit
7818106274955

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings