text.skipToContent text.skipToNavigation

Stainless Steel U Die Kit for Aluminum Connectors #6 AWG-750 kcmil (15 Sets). Color coded for crimping YA-A and YS-A types of connectors.

by Burndy 

Catalog ID: UDIEKITAL

Stainless Steel U Die Kit for Aluminum Connectors #6 AWG-750 kcmil (15 Sets).

Product Details

General

Application Crimping
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Construction Material - Main Stainless Steel
Crimp Force Capacity 12 ton
Die Type U Die
EU RoHS Indicator Yes
Sub Brand U-DIE SET
Tool Type Die Kit, Aluminum
Type U-Die Kit
UPC 781810480816
UPC 12 Digit 7818104808166

Conductor Related

Crimping Ranges Aluminum: #6 AWG - 750 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents U6CABT, U4CABT, U2CABT, U1CART, U25ART, U26ART, U27ART, U28ART, U29ART, U30ART, U31ART, U32ART, U34ART, U36ART, U39ART-2, CASEUDIES15

Resources/Downloads

Customer Notices

Sales Drawings