text.skipToContent text.skipToNavigation

WDIEKITAL

by Burndy 

Catalog ID: WDIEKITAL

Stainless Steel W Die Kit for Aluminum Connectors #8 AWG-350 kcmil (11 Sets). Color coded for crimping YA-A and YS-A types of connectors.

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity 6 ton
Die Type W Die
Tool Type Die Kit, Aluminum
Type Die
UPC 781810667804
UPC 12 Digit 7818106678044

Conductor Related

Crimping Ranges Aluminum: #8 AWG - 350 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents X8CART, W161, W162, W239, W163, W241, W245, W166, W660, W249, W31ART, CASEWDIES

Resources/Downloads

Customer Notices

Sales Drawings