text.skipToContent text.skipToNavigation

HOSEADPCAMBODY2

by Burndy 

Catalog ID: HOSEADPCAMBODY2

Female Coupler / Hose Shank,Material: Aluminum, Couplers to be used with 2" I.D. Discharge Hose only, Couplings not to be used in High Pressure Applications

Product Details

General

UPC 781810110775
UPC 12 Digit 7818101107755

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads