text.skipToContent text.skipToNavigation

HPS1375LWMAG

by Burndy 

Catalog ID: HPS1375LWMAG

Hydraulic Pole Chain Saw 75" Overall Length, 13" Bar, 1.25" pole diameter, 8.75 lbs dry, 11 lbs with oil
4-8 GPM Flow; 1000-2000 PSI Pressure
5-Year Limited Warranty

Product Details

General

Tool Type Low Pressure Hydraulic Pole Saws
UPC 621945446793

Dimensions

Height 75 in
Length 4.25 in
Weight 11 lb
Width 5.5 in

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings