text.skipToContent text.skipToNavigation

HPS1388LWMAG

by Burndy 

Catalog ID: HPS1388LWMAG

Hydraulic Pole Chain Saw, 88" Overall Length, 13" Bar, 1.25" pole diameter, 8.95 lbs dry, 11.2 lbs with oil
4-8 GPM Flow; 1000-2000 PSI Pressure
5-Year Limited Warranty

Product Details

General

Tool Type Low Pressure Hydraulic Pole Saws
UPC 621945446809

Dimensions

Height 88 in
Length 4.25 in
Weight 11.2 lb
Width 5.5 in

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings