text.skipToContent text.skipToNavigation

BTW150750

by Burndy 

Catalog ID: BTW150750

Torque Wrench, 3/8" Drive, Accurate torque range: 150-750 IN LB, 16.00" L

  • Quick Release button
  • Simple torque selection using Spring-Loaded Lock Ring
  • Easy to read Laser marked scale
  • 3-Way direction switch
  • Knurled metal handle
  • Wrench produces audible click when selected torque is reached.
Positive lock with spring-loaded pull-down lock ring. Ratcheting, calibrated, dual direction1 year limited warranty

Product Details

General

Application Tooling Applications
Tool Type Torque Wrench Drive
Torque Range 150-750 in-lb
Type BTW
UPC 781810535424
UPC 12 Digit 7818105354244

Dimensions

Length 16 in

Certifications and Compliance

Certification - CSA Approved No
Industry Standard(s)
  • ASME B107.14-2004
  • ISO 6789:2003
Standards - Industry Standards Met
  • ASME B107.14M-1994
  • ISO 6789
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads