text.skipToContent text.skipToNavigation

MD734R

by Burndy 

Catalog ID: MD734R

Hand operated full cycle ratchet tool, Hytool, Handle material: Reinforced composite Polymer, Crimp Force: 9000 lbs.

  • Full stroke ratchet mechanism
  • Ergonomically designed one-piece composite polymer handles
  • Comfort grip handles
  • Time-proven forged steel jaw design
  • No tool adjustment required
  • Positive lock spring-loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Color coded dies
  • Die index embossed on finished connection for inspectability

Full Stroke Ratchet Mechanism, Composite Polymer Handles, Comfort Grip Handles, Time-Proven Forged Steel Jaw Designs, No Tool Adjustment Required, Positive Lock, Spring Loaded Die Retainer Buttons, Allows Use Of Complete Line Of BURNDY W and X Series Dies, Color Coded Dies Simplify Selection Of Correct Connector And Die Combinations, Die Index Embossment On Crimp Provides Easy Inspection And Quality Assurance, 99,000 Crimps Without Needing Adjustment

5 year limited warranty

Product Details

General

Application Crimping
Application - For Use On Copper Terminals and Splices, Copper Battery Terminals, Thin-Wall C-Taps
Crimp Force Capacity 4.5 ton
Die Type W and X Die
EU RoHS Indicator Yes
Tool Type Hand Operated Crimper
Trade Name POSI-PRESS™ HYTOOL™
Type Crimper
UPC 781810040430
UPC 12 Digit 7818100404300

Dimensions

Length 25 in
Weight 7 lb
Width 8 in

Conductor Related

Crimping Ranges Copper Lugs/Splices #8 - 500 kcmil, Copper Lugs/Splices #8 - 350 kcmil Flex, Copper Battery Lugs #8 - 350 kcmil Flex, Thin Wall C-Taps #12 - 3/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings