HYTOOL™ Hand Operated Full Cycle Ratchet Crimper, Polymer Handles, Canvas Bag, Dies
Request a Quote
Brand:
Burndy
Catalog ID:
MD734RKIT2
Prop 65 Notice
Full Cycle Ratchet Crimper, Polymer Handles, Canvas Bag, Dies.
Full stroke ratchet mechanism
Ergonomically designed one-piece composite polymer handles
Comfort grip handles
Time-proven forged steel jaw design
No tool adjustment required
Positive lock spring-loaded die retainer buttons
PTFE impregnated steel/bronze bushings and stainless steel pins
Color coded dies
Die index embossed on finished connection for inspectability
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Copper Terminals and Splices, Copper Battery Terminals, Thin-Wall C-Taps
Crimp Force Capacity
4.5 ton
Die Type
W and X Die
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810340189
UPC 12 Digit
7818103401899
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Package Contents
(1 each) MD734R, PT4925 Metal Case, MD6CP1 Jaw Covers, W5CRT, W2CRT, W26RT, W28RT
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
se207642-01