text.skipToContent text.skipToNavigation

Y1022

by Burndy 

Catalog ID: Y1022

Plier Crimper, Installs #22-10 AWG insulated and bare lugs and splices, Strips #10-22 AWG wire, Cuts common size mild steel and non-ferrous screws.

5 year limited warranty

Product Details

General

Application Crimping and Cutting
Die Type Permanent Die Grooves
EU RoHS Indicator Yes
Sub Brand HYTOOL
Tool Type Plier Hand-held Tool
Trade Name HYTOOL™
Type Crimper and Cutter
UPC 781810700884
UPC 12 Digit 7818107008844

Dimensions

Dimensions 8.60 in x 2.56 in x 0.56 in
Height 0.56 in
Length 8.60 in
Weight 0.6875 lb
Width 2.56 in

Conductor Related

Crimping Ranges Copper: #22 AWG - #10 AWG

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings