MY LISTS
BURNDY
Image of FP6 Manual Hydraulic Foot Pump, 6000 psi, 1-1/8 Quarts Reservoir Volume
Image of FP6 Manual Hydraulic Foot Pump, 6000 psi, 1-1/8 Quarts Reservoir Volume

Manual Hydraulic Foot Pump, 6000 psi, 1-1/8 Quarts Reservoir Volume

Brand: Burndy

Catalog ID: FP6

Pump, Foot, 6K psi, 1-1/8 Quarts.

  • Diamond plate steel foot pad
  • Long arm
  • Spring loaded arm
  • Built-in factory set pressure relief valve
  • Quick disconnect hydraulic fitting
  • Lightweight rugged design - portable
  • Sturdy leg stabilizers

Product details

General

Application

Pumping

Application - For Use On

Use with 6,000 psi Y29BH Remote Hydraulic Crimper

Catalog Number

FP6

Tool Type

Pump, Manual Hydraulic

Type

Pump

UPC

781810008348

UPC 14 Digit GTIN

00781810008348

Dimensions

Length

24.75 in

Weight

19 lb

Width

5 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings