151 Products
GAR1126, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1126
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 1/2" Rod, 1/4" Pipe, Bright Dipped
GAR1129, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1129
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG ( Sol.) - 250 kcmil, 1/2" Rod, 1/4" Pipe, Bright Dipped
GAR1426, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1426
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, Bright Dipped
GAR1426SE, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1426SE
To Rod or Pipe with the Same Connector.
GAR1426W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1426W
To Rod or Pipe with the Same Connector.
GAR1428CG1, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1428CG1
Mechanical Ground Connector
GAR1429, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1429
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1/2"-3/4" Pipe, 7/8"-1" Rod, #7-#8 Rebar, Bright Dipped
GAR1429W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1429W
To Rod or Pipe with the Same Connector.
GAR1434, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1434
Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, Bright Dipped
GAR144C, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR144C
Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, Bright Dipped
GAR144CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR144CW
To Rod or Pipe with the Same Connector.
GAR1526, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1526
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), #9 - #10 Rebar, 1-1 /8" to 1-1/4" Rod, 1" Pipe, Bright Dipped
GAR1526SE, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1526SE
To Rod or Pipe with the Same Connector.
GAR1526W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1526W
To Rod or Pipe with the Same Connector.
GAR1528CG4, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1528CG4
To Rod or Pipe with the Same Connector.
GAR1529, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1529
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1" Pipe, 1-1/8"-1-1/4" Rod, #9-#10 Rebar, Bright Dipped
GAR1529W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1529W
To Rod or Pipe with the Same Connector.
GAR154C, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR154C
Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), #9 - #10 Rebar, 1-1 /8" to 1-1/4" Rod, 1" Pipe, Bright Dipped
GAR154CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR154CW
To Rod or Pipe with the Same Connector.
GAR1626, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1626
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 1-1/4" Pipe, 1-3/8"-1-1/2" Rod, #11 Rebar, Bright Dipped
GAR1626G1TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1626G1TN
Mechanical Grounding Connector
GAR1626SE, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1626SE
To Rod or Pipe with the Same Connector.
GAR1626TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1626TN
To Rod or Pipe with the Same Connector.
GAR1626W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1626W
To Rod or Pipe with the Same Connector.
GAR1629, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1629
Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1-1/4" Pipe, 1-3/8"-1-1/2" Rod, #11 Rebar
GAR1629TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1629TN
To Rod or Pipe with the Same Connector.
GAR1629W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR1629W
To Rod or Pipe with the Same Connector.
GAR1634, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR1634
Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, #11 Rebar, 1-3 /8" to 1-1/2" Rod, 1-1/4" Pipe, Bright Dipped
GAR164C, Mechanical Grounding Connector, Cable to Rod or Pipe
By Burndy
Catalog ID: GAR164C
Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), #11 Rebar, 1-3 /8" to 1-1/2" Rod, 1-1/4" Pipe, Bright Dipped
GAR164CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
By Burndy
Catalog ID: GAR164CW
To Rod or Pipe with the Same Connector.