34 Products Found
KS15NK
By Burndy
Catalog ID: KS15NK
Cu Alloy SERVIT Split Bolt, #10 Str. - #8 Sol.(Run), #14 - #8 AWG(Tap), Nickel Plated
KS17
By Burndy
Catalog ID: KS17
Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap), Length:1.14
$5.69 USD
KS17NK
By Burndy
Catalog ID: KS17NK
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Nickel Plated
KS17SV
By Burndy
Catalog ID: KS17SV
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Silver Plated
KS20NK
By Burndy
Catalog ID: KS20NK
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Nickel Plated
KS20TN
By Burndy
Catalog ID: KS20TN
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Tin Plated
KS22NK
By Burndy
Catalog ID: KS22NK
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Nickel Plated
KS22TN
By Burndy
Catalog ID: KS22TN
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Tin Plated
KS23TN
By Burndy
Catalog ID: KS23TN
Cu Alloy SERVIT Split Bolt, #6 - #1 AWG(Run), #14 - #1 AWG(Tap), Tin Plated
KS25TN
By Burndy
Catalog ID: KS25TN
Cu Alloy SERVIT Split Bolt, #4 - 1/0 (Run), #14 - 1/0 AWG(Tap), Tin Plated
KS26NK
By Burndy
Catalog ID: KS26NK
Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap); Nickel Plated
KS26TN
By Burndy
Catalog ID: KS26TN
Cu Alloy SERVIT Split Bolt, #2 - 2/0 AWG(Run), #14 - 2/0 AWG(Tap), Tin Plated
KS29G4
By Burndy
Catalog ID: KS29G4
Cu Alloy SERVIT Split Bolt, #1 AWG - 250 kcmil(Run), #8 AWG - 250 kcmil(Tap)
KS31
By Burndy
Catalog ID: KS31
Copper Split Bolt, Cu: 1/0 AWG (Str)-350 kcmil (Run & Tap)
$67.94 USD
KS34
By Burndy
Catalog ID: KS34
Copper Split Bolt, Cu: 2/0 AWG (Str)-500 kcmil (Run & Tap).
$88.19 USD