22 Products Found
KVS26G14
By Burndy
Catalog ID: KVS26G14
Cast Cu Alloy Service Connector, #2 Str. - 2/0 Str.(Run), #6 Sol. - 2/0 Str.(Tap)
KVS28
By Burndy
Catalog ID: KVS28
2-Piece OKLIPâ„¢ mechanical connector with neoprene rings to hold bolts in place during installation.
KVS28G6
By Burndy
Catalog ID: KVS28G6
Cast Cu Alloy Mechanical Service Connector, 1/0 - 4/0 AWG STR (Run), #10 - 4/0 AWG STR (Tap)
KVS28G7
By Burndy
Catalog ID: KVS28G7
Cast Cu Alloy Service Connector, 1/0 - 4/0 Str.(Run), #10 Str. - 4/0 Str. (Tap)
KVS28TN
By Burndy
Catalog ID: KVS28TN
Cast Cu Alloy Service Connector, 1/0 - 4/0 Str. (Run), #10 - 4/0 Str.(Tap), Tin Plated
KVS31G14
By Burndy
Catalog ID: KVS31G14
Cast Cu Alloy Service Connector, 250 - 350 kcmil(Run), 250 kcmil - #10 Str.(Tap)
KVS34G17
By Burndy
Catalog ID: KVS34G17
Cast Cu Alloy Service Connector, 400 - 500 kcmil(run), #10 str. - 500 kcmil(Tap)
KVS44G4
By Burndy
Catalog ID: KVS44G4
Cast Cu Alloy Service Connector, 500 - 1000 kcmil(Run), 3/0 Str. - 1000 kcmil(Tap)
KVSW26
By Burndy
Catalog ID: KVSW26
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 2 str. - 2/0 str., Tap:6 sol. - 2/0 str.
KVSW28
By Burndy
Catalog ID: KVSW28
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 1/0 str. - 4/0 str., Tap: 6 sol. - 4/0 str.
KVSW31
By Burndy
Catalog ID: KVSW31
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 250 - 350 kcmil, Tap: 4 sol. - 350 kcmil
KVSW34
By Burndy
Catalog ID: KVSW34
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 400 - 500 kcmil, Tap: 4 str. - 500 kcmil
KVSW40
By Burndy
Catalog ID: KVSW40
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 400-800 Kcmil, Tap: 4/0 str. - 800 kcmil
KVSW44
By Burndy
Catalog ID: KVSW44
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 500-1000 Kcmil, Tap: 250-1000 Kcmil.
KVSW44TN
By Burndy
Catalog ID: KVSW44TN
Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that seperates run and tap conductors, Run: 500-1000 Kcmil, Tap: 250-1000 Kcmil.