MY LISTS
BURNDY

Providing flexible grounding and power options

BURNDY® braid assemblies are used when a standard conductor (code cable or even welding cable) is not flexible enough to serve as a ground conductor or in full power applications.

Flexible solutions

Flexible solutions

As one of our signature products, BURNDY offers braided ground straps or grounding jumpers — an economical and efficient means of protecting electrical equipment from the potentially harmful effects of:

  • Shock and vibration
  • Terminal or connection area expansion due to temperature changes
  • Movement of components
  • Misalignment that may occur during the service life of electrical equipment and machinery
  • Seasonal movement of outdoor equipment (common in substations)
Flexible design

Flexible design

In addition, grounding braids absorbs shock and vibration of operating equipment by providing flexible, current carrying loads between moving parts of heavy machinery and equipment. To provide this level of flexibility, braid / grounding jumper is made out of woven and flattened tinned (or untinned), pure copper wire. Then, seamless, pure copper ferrules are formed and assembled on each end to provide appropriate contact surfaces.

This design ensures:

  • Higher amperage ratings versus an equivalent round conductor
  • Versatility in adapting to unusual orientations
  • Better heat dissipation over other conductor types (i.e., flat bar, strip or cable

Featured braided grounding media

Expand your knowledge base with our selection of a brochure, catalog, and advertisement about braiding and grounding jumper solutions.

Explore braiding & grounding literature

Explore braiding & grounding literature

We can help you determine the type of braid that will work best in your situation and then discuss our engineering and manufacturing capabilities to customize your order.

Contact us to learn more

Let’s start a conversation about BURNDY. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.