145PTAG
145PTAG

145PTAG, 94VO Rated Plastic Flame Retardant Tag, White Nylon

Brand:

Burndy

Catalog ID:

145PTAG

94V0 Rated Plastic Flame Retardant Tag , White Nylon UL 94V0, 25 tags per polybag.

Features,The 145PTAG is durable, non-flammable and can be secured to cabling using a multi-ply cord.

Product details

General

Application
The usual application is to mark the tags in the field with far end termination information,panel identification, voice and data identification and wire & cable marking.
EU RoHS Indicator
Under Review
Sub Brand
MISCELLANEOUS ACCESSORIES
Type
Plastic Tag
UPC
781810464380

Certifications And Compliance

Certification - 94V0 Rated
Y
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
25

Resources and downloads