MY LISTS
BURNDY
Image of Y46LWSBH 15-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses P and U Dies with PUADP1 Adapter
Image of Y46LWSBH 15-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses P and U Dies with PUADP1 Adapter

15-Ton Remote C-Head Crimper, Operating Pressure 10000 psi, Uses P and U Dies with PUADP1 Adapter

Brand: Burndy

Catalog ID: Y46LWSBH

15T Remote C-Head Crimper, 10000 psi.

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Catalog Number

Y46LWSBH

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

EU RoHS Indicator

Under Review

Sub Brand

CRIMPER - REMOTE HYDRAULIC

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810673713

UPC 14 Digit GTIN

00781810673713

Dimensions

Height

0 in

Length

14.68 in

Weight

14.5 lb

Width

2.88 in

Conductor Related

Crimping Ranges

Copper - #8 AWG Str. - 1500 kcmil; Aluminum - #8 AWG - 1250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag

Resources and downloads