BWSS_Photo_BW
BWSS_Photo_BW

25X075BWSS, 1/4" Belleville Stainless Steel Washer

Brand:

Burndy

Catalog ID:

25X075BWSS

1/4" Belleville Stainless Steel Washer.

Product details

General

Connector Type
Belleville Washer
Material
STAINLESS STEEL
UPC
781810012727

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Inside Diameter inch
0.26 in
Dimension - Outside Diameter inch
0.75 in
Thickness
0.02 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
400

Resources and downloads