25X50HSSB, 1/4" x 1/2" Hex Bolt, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
25X50HSSB
Prop 65 Notice
Stainless Steel 1/4 x 1/2 Bolt.
Product details
Resources and downloads
Product details
General
Material
STAINLESS STEEL
Dimensions
Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.5 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.250 in
Dimension - Length Overall inch
0.5 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50047604