MY LISTS
BURNDY
Image of 50X124BWSS4K 50X124BWSS4K, 1/2" x 1.24 Belleville Washer, Stainless Steel
Image of 50X124BWSS4K 50X124BWSS4K, 1/2" x 1.24 Belleville Washer, Stainless Steel

50X124BWSS4K, 1/2" x 1.24 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X124BWSS4K

1/2 x 1.24 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X124BWSS4K

Connector Type

Washer - Belleville

Material

STAINLESS STEEL

UPC

781810246641

UPC 14 Digit GTIN

00781810246641

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

500

Resources and downloads