MY LISTS
BURNDY
Image of ACC-ECTB1214 ACC-ECTB1214, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 14"
Image of ACC-ECTB1214 ACC-ECTB1214, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 14"
play
play

ACC-ECTB1214, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 14"

Brand: Burndy

Catalog ID: ACC-ECTB1214

Wiley Edge Clip with Cable Tie, Horizontal (180 Deg.) perpendicular installation.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel (90°) or horizontal/perpendicular (180°) orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact heat stabilized Nylon 6/6
  • UV resistant Nylon 12 which provides excellent UV, chemical and moisture resistance

Product details

General

Application

  • For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles
  • 50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”
  • Custom lengths available

Catalog Number

ACC-ECTB1214

Installation Type

Horizontal (180 Deg.) perpendicular installation

Material

Nylon 12

Tensile Strength

50 lb.

UPC

621945554429

Dimensions

Dimension - Bundle Diameter Max inch

3.94 in

Length

14 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certified Listed

UL62275 Recognized

Industry Standard(s)

UL62275 Recognized

Logistics

Carton Quantity

1000

Media

Videos

play
ACC-ECT
play
Wiley ACC-ECT Edge Clip / Cable Tie Combo