- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Power & Utilities
- Connectors
- Splices
- Mechanical
- AMS250, AL Set Screw Splice, 250 kcmil-6 AWG, 4 Screws, Al/Cu Rated
AMS250, AL Set Screw Splice, 250 kcmil-6 AWG, 4 Screws, Al/Cu Rated
Catalog ID: AMS250
Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Number Of Screws: 4, Conductor Type: Copper, Aluminium, Screw Diameter: 5/8 IN, Hex Size: 5/16 IN
Add to Project List
More Options
Product Details
General
Application | For Use With Copper And Aluminum Conductors |
Connector Type | In-Line |
EU RoHS Indicator | Yes |
Hex Size | 5/16 |
Installation Torque Recommended in-lb | 50 LBS/in |
Material | Aluminum |
Material - Hardware | Aluminum |
Physical Attribute - Number of Screws | 4 |
Physical Attribute - Screw Type | Allen |
Plated | Y |
Plating Type | Tin |
Sub Brand | SPLICER/REDUCER |
Temperature Rating | 194° F |
Type | AMS, Dual Rated |
UPC | 781810241035 |
UPC 12 Digit | 7818102410355 |
Dimensions
Dimension - H1 Height inch | 1.09 in |
Dimension - Height fraction | 1-3/32 |
Dimension - L Length Overall mm | 104 mm |
Dimension - Length Overall inch | 4.09 in |
Dimension - Width fraction | 1 in |
Dimension - Width inch | 1.00 in |
Dimension - Width mm | 25 mm |
Electrical Ratings
Rating - Minimum Voltage | 600 |
Conductor Related
Conductor - AL Str Run | 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil |
Conductor - AL Str Run Range | 6 AWG-250 kcmil |
Conductor - AL Str Size | 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG |
Conductor - AL Str Size Range | 6 AWG-4/0 AWG |
Conductor - AL Str Tap | 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil |
Conductor - AL Str Tap Range | 6 AWG-250 kcmil |
Conductor - Copper Solid Run | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG |
Conductor - Copper Solid Run Range | 6 AWG-4/0 AWG |
Conductor - Copper Solid Size | 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG |
Conductor - Copper Solid Size Range | 4 AWG-4/0 AWG |
Conductor - Copper Solid Tap | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG |
Conductor - Copper Solid Tap Range | 6 AWG-4/0 AWG |
Conductor - Copper Str Run | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil |
Conductor - Copper Str Run Range | 6 AWG-250 kcmil |
Conductor - Copper Str Size | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil |
Conductor - Copper Str Size Range | 6 AWG-250 kcmil |
Conductor - Copper Str Tap | 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil |
Conductor - Copper Str Tap Range | 6 AWG-250 kcmil |
Conductor Size | 6 AWG-250 KCMIL |
Certifications and Compliance
Certification - CSA Approved | Yes |
Certification - UL Listed Direct Burial | No |
Industry Standard(s) | UL467 |
Standards - Industry Standards Met | UL467 |
Standards - RoHS Compliance Status | EX |
UL Listed | Yes |
Logistics
Carton Quantity | 120 |
Minimum Pack Quantity | 1 |
Resources and Downloads
Customer Notices
Catalogs
Sales Drawings
Please wait, preparing to download your file.