- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Careers
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Power & Utilities
- Connectors
- Splices
- Mechanical
- Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated
Catalog ID: AMS500
- Standard mounting hole diameter is .562” for 1/2” bolts
- The end wall within the cable socket of this design is solid and pressure tight
- Connectors are pre-filled and plugged with electrical joint compound
- Marked with catalog number, conductor size and die reference
- Meets performance requirements of ANSI C119.4
Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Conductor Type: Copper, Aluminium, Number Of Screws: 4, Hex Size: 3/8 IN, Screw Diameter: 13/16 IN
Add to Project List
More Options
Product Details
General
Application | For Use With Copper And Aluminum Conductors |
Connector Type | In-Line |
Die Size | Burndy 317 |
EU RoHS Indicator | Yes |
Hex Size | 3/8 |
Installation Torque Recommended in-lb | 375 LBS/in |
Material | Aluminum |
Material - Hardware | Aluminum |
Physical Attribute - Number of Screws | 4 |
Physical Attribute - Screw Type | Allen |
Plated | Y |
Plating Type | Tin |
Sub Brand | SPLICER/REDUCER |
Temperature Rating | 194° F |
Type | AMS, Dual Rated |
UPC | 781810241059 |
UPC 12 Digit | 7818102410599 |
Dimensions
Depth | 0.56 in |
Dimension - H1 Height inch | 1.38 in |
Dimension - Height fraction | 1-3/8 |
Dimension - L Length Overall mm | 121 mm |
Dimension - Length Overall inch | 4.78 in |
Dimension - Width fraction | 1-1/4 in |
Dimension - Width inch | 1.25 in |
Dimension - Width mm | 32 mm |
Length | 4.63 in |
Width | 1.25 in |
Electrical Ratings
Rating - Minimum Voltage | 600 |
Conductor Related
Conductor - ACSR Cmpt Size | 600 kcmil |
Conductor - ACSR Str Size | 500 kcmil |
Conductor - AL Str Run | 3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil |
Conductor - AL Str Run Range | 3/0 AWG-500 kcmil |
Conductor - AL Str Size | 3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil |
Conductor - AL Str Size Range | 3/0 AWG-500 kcmil |
Conductor - AL Str Tap | 3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil |
Conductor - AL Str Tap Range | 3/0 AWG-500 kcmil |
Conductor - Copper Solid Run | 3/0 AWG;4/0 AWG |
Conductor - Copper Solid Run Range | 3/0 AWG-4/0 AWG |
Conductor - Copper Solid Size | 3/0 AWG;4/0 AWG |
Conductor - Copper Solid Size Range | 3/0 AWG-4/0 AWG |
Conductor - Copper Solid Tap | 3/0 AWG;4/0 AWG |
Conductor - Copper Solid Tap Range | 3/0 AWG-4/0 AWG |
Conductor - Copper Str Compact Size | 600 kcmil |
Conductor - Copper Str Run | 3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil |
Conductor - Copper Str Run Range | 3/0 AWG-500 kcmil |
Conductor - Copper Str Size | 500 kcmil |
Conductor - Copper Str Size Range | 3/0 AWG-500 kcmil |
Conductor - Copper Str Tap | 3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil |
Conductor - Copper Str Tap Range | 3/0 AWG-500 kcmil |
Conductor Size | 3/0 AWG-500 KCMIL |
Certifications and Compliance
Certification - CSA Approved | Yes |
Certification - UL Listed Direct Burial | No |
Industry Standard(s) | ANSI C119.4 |
Standards - Industry Standards Met | UL467 |
Standards - RoHS Compliance Status | EX |
UL Listed | Yes |
Logistics
Carton Quantity | 54 |
Minimum Pack Quantity | 1 |
Resources and Downloads
Customer Notices
Specifications
Catalogs
Sales Drawings
Please wait, preparing to download your file.