BUR_PPHID-264279_ATA
BUR_PPHID-264279_ATA

AT21ACG5, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT21ACG5

Angled V Substation Connectors.

Product details

General

Application
Substation
Connector Type
A-Frame
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum Alloy
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
2
Physical Attribute - Pad Orientation
30 Degree
Plated
N
Plating Type
Unplated
UPC
621945156357
UPC 12 Digit
6219451563577

Dimensions

Connector Angle
30 Degree
Dimension - B Length inch
5.50 in
Dimension - Height inch
11.49 in
Dimension - L Length Overall mm
292 mm
Dimension - Length BB inch
4.25 in
Dimension - Length Overall inch
10.39 in
Dimension - Width inch
5 .1 in

Conductor Related

Conductor - AL Tube EH Run
3 1/2 " IPS Tube
Conductor - AL Tube Std Run
3 1/2 IPS
Conductor - AL Tube Std Run Range
3 1/2 IPS
Conductor - AL Tube Std Tap
2 " IPS Tube
Conductor - AL Tube Std Tap Range
1 1/2 IPS

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
3

Resources and downloads