B22F204NTN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B22F204NTN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810419076
UPC 12 Digit
7818104190766
Dimensions
Length
20 in
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
B22F204NTN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
se212603-01