BFB_2-hole
BFB_2-hole

BFB6502TH38E26 Flexible Bus Bar Lug Terminal

Brand:

Burndy

Catalog ID:

BFB6502TH38E26

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

Product details

General

Application
Typically used in panelboards, switchboards, transformers, control panels, and similar applications
Number of Holes
2
UPC
621945526846

Dimensions

Dimension - Stud Size inch
3/8 in
Length
2.75 in

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
9280

Resources and downloads