BUR_PPHID-264305_CP30A30A
BUR_PPHID-264305_CP30A30A

CP31A31A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP31A31A

ACSR,6201,5005: 211.3,300,336.4 CU.& ALUM.: 336.4, 350 GROOVE A GROOVE B.

Product details

General

UPC
781810013014

Dimensions

Dimension - Length Overall inch
4.5

Conductor Related

Conductor - ACSR Str Size Range
212 kcmil - 300 kcmil
Conductor - AL Str Size Range
336 kcmil - 350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings