MY LISTS
BURNDY
Image of EP101HP2 EP 1 HP Series Electric/Hydraulic Pump, 220/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters
Image of EP101HP2 EP 1 HP Series Electric/Hydraulic Pump, 220/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters

EP 1 HP Series Electric/Hydraulic Pump, 220/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters

Brand: Burndy

Catalog ID: EP101HP2

Pump, EP 1 HP Series, 10K psi, 220/230V-AC.

  • Heavy duty design
  • Roll cage
  • Quick disconnect hydraulic coupler
  • Oil level window
  • 8 quart reservoir
  • Factory set output pressure
  • 1 HP motor dual voltage/hertz

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP101HP2

Power Source

1 HP 220/230V-AC; 50/60 Hz Motor

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810033227

UPC 14 Digit GTIN

00781810033227

Dimensions

Dimensions

18.50 in x 11.75 in x 18.75 in

Height

18.75 in

Length

18.5 in

Weight

72 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only

Resources and downloads