BUR_PPHID-264217_GAR-TC
BUR_PPHID-264217_GAR-TC

GAR3908TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3908TCTNET

10" IPS; Mounting pad allows direct connection of a 2-hole compression terminal to water pipe; tin plated; UL/CSA.

Product details

General

Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Hole
Plated
Y
Plating Type
Tin - Electro Plated
Type
Rod or Tube Clamp with Mounting Pad
UPC
781810035481
UPC 12 Digit
7818100354811

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings