BUR_PPHID-264209_GB
BUR_PPHID-264209_GB

GB26OSBHEXCTW, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GB26OSBHEXCTW

Mechanical Grounding Connector, 4 AWG (Sol)-2/0 AWG (Str), 3/8" Stud.

Product details

General

Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Tin Plated
UPC
781810079454
UPC 12 Digit
7818100794544

Dimensions

Dimension - Height inch
2.02 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
0.94 in
Dimension - Width fraction
1-1/2 in
Dimension - Width inch
1.52 in

Conductor Related

Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
12

Resources and downloads