BUR_PPHID-264209_GCM-TN
BUR_PPHID-264209_GCM-TN

GCM29W, Mechanical Grounding Connector, 2 Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GCM29W

Mechanical Ground Connector, 2 Copper Cables to 1/4" Thick Bar; 2/0 AWG (Sol.) - 250 kcmil, Heavy Tin Plate.

Product details

General

Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Heavy Tin Plated
UPC
621945013148
UPC 12 Digit
6219450131488

Dimensions

Dimension - Height inch
2.07 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimension - Width fraction
1-8/9 in
Dimension - Width inch
1.90 in
Dimension - Width mm
48 mm

Conductor Related

Conductor - Copper Solid Size
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG - 250 KCMIL
Conductor - Copper Str Size
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads