MY LISTS
BURNDY
Image of GD1829W GD1829W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated
Image of GD1829W GD1829W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

GD1829W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD1829W

Accommodates: 2 IPS 2" O.D. Tube; 2/0 Sol (.360 dia) - 250 kcmil (.575 dia) Copper.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD1829W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

257

UPC

781810099926

UPC 14 Digit GTIN

00781810099926

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height mm

0 mm

Dimension - Width fraction

3-2/3 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

2

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings