BUR_PPHID-264207_GK
BUR_PPHID-264207_GK

GK1126, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK1126

Cast Cu Alloy Grounding Clamp, 3 Cables to Rod or Pipe, 1/2" Rod Dia, 1/4" IPS(A), #4 Sol - 2/0 Str AWG Cu(AA).

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233672
UPC 12 Digit
7818102336722

Dimensions

Bolt Size
3/8 in
Dimension - B Length inch
1.50 in
Dimension - Height inch
2.50 in
Dimension - Width fraction
2-3/4 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm

Conductor Related

Conductor - Rod Size
1/2 in
Conductor - Rod Size Range
1/2 in
Conductor Size
#4 Sol AWG - 2/0 Str AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings