BUR_PPHID-264207_GK-TN
BUR_PPHID-264207_GK-TN

GK1826W, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GK1826W

Accommodates: 2" IPS; 2" - 2-3/8" Rod; #4 Sol - 2/0 Str Copper Cable; Tin Plated.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin - Hot Dipped
Type
Three Cables to Rod or Tube
U Bolt Type
257
UPC
781810117583
UPC 12 Digit
7818101175833

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Height inch
4.19 in
Dimension - Width fraction
4-5/9 in
Dimension - Width inch
4.56 in
Dimension - Width mm
116 mm

Conductor Related

Conductor - Copper Solid Size
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size Range
4-3/0
Conductor - Copper Str Size
5;4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
2
Conductor - Copper Str Size Range
5 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
2;2-1/4;2-1/2;2-3/4
Conductor - Copper Tube Std Size Range
2-2-3/4

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings