MY LISTS
BURNDY
Image of GRC3426 GRC3426, Mechanical Ground Rod Clamp, Cable to Rod
Image of GRC3426 GRC3426, Mechanical Ground Rod Clamp, Cable to Rod

GRC3426, Mechanical Ground Rod Clamp, Cable to Rod

Brand: Burndy

Catalog ID: GRC3426

ROD: 5/8" & 3/4" WIRE/CABLE MIN.: 8 SOL. WIRE/CABLE MAX.: 2/0 STR.

Product details

General

Catalog Number

GRC3426

Installation Torque Recommended in-lb

170 in-lb

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810424292

UPC 14 Digit GTIN

00781810424292

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

0.65 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Rod Size

5/8 in , 3/4 in

Conductor Size

#8 AWG - 2/0 AWG

Conductor Type

  • Rod-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings