HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW

HSB316T6PF18, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #12-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand:

Burndy

Catalog ID:

HSB316T6PF18

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #12-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.19 IN Minimum, Nominal Diameter: 3/16 IN, Inner Diameter After Recovery: 09 IN Maximum, Conductor Range: 18 - 12 AWG, Material: Cross-Linked Polyolefin

Product details

General

Application
For Terminations And Splices
EU RoHS Indicator
Yes
Material
POLYOLEFIN
Sub Brand
HEAT SHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810214527

Conductor Related

Conductor Range
#18 AWG to #12 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
180
Minimum Pack Quantity
1
Number of Pieces in Package
18