BUR_PPHID_K11A39U2n_V1
BUR_PPHID_K11A39U2n_V1

K11A39U2N, Aluminum Universal Terminal, 2 Hole, Two: 1/0 AWG (Str)-750 kcmil, 3/8" Stud, NEMA Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

Brand:

Burndy

Catalog ID:

K11A39U2N

Aluminum Universal Terminal, 2 Hole, Two: 1/0 AWG (Str)-750 kcmil, 3/8" Stud, NEMA Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

Product details

General

Application
Terminate multiple conductors onto equiment pads, panel boards, or switchgear
Connector Type
Stacked
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Number of Screws
2
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
621945455986
UPC 12 Digit
6219454559866

Dimensions

Dimension - Bolt Size fraction
3/8
Dimension - Height fraction
3 in
Dimension - Height inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
144 mm
Dimension - Length Overall inch
5.69 in
Dimension - Screw Size inch
15/16
Dimension - Stud Size fraction
3/8
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm
Dimensions
5.34 in x 1.50 in x 3.00 in
Height
3 in
Length
5.34 in
Thickness
0.5 in
Width
1.5 in

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range
1/0 AWG-750 kcmil
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range
1/0 -750 kcmil
Conductor Range
750 Kcmil - #1/0 AWG
Conductor Size
1/0 AWG-750 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B

Logistics

Minimum Pack Quantity
50

Resources and downloads