MY LISTS
BURNDY
Image of K14P6C5P1/0CAG1 K14P6C5P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 19 Circuits
Image of K14P6C5P1/0CAG1 K14P6C5P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 19 Circuits

K14P6C5P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 19 Circuits

Brand: Burndy

Catalog ID: K14P6C5P1/0CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 19 Circuits, 14-1/0 AWG , 14-6AWG wire range.

  • Dual Rated Aluminum Neutral Bar for Copper and Aluminum
  • 19 Circuits

Product details

General

Catalog Number

K14P6C5P1/0CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810665589

UPC 14 Digit GTIN

00781810665589

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.77 in

Dimension - Width inch

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

(5) 14-1/0 AWG , (14) 14-6 AWG

Conductor - Copper Str Size Range

(5) 14-1/0 AWG , (14) 14-6 AWG

Number of Conductors

19

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads