MY LISTS
BURNDY
Image of K15P4CAG1 K15P4CAG1, AL Neutral Bar
Image of K15P4CAG1 K15P4CAG1, AL Neutral Bar

K15P4CAG1, AL Neutral Bar

Brand: Burndy

Catalog ID: K15P4CAG1

Aluminum Neutral Bar.

  • Aluminum Neutral Bar Assembly
  • Zinc Plated Steel Bolt

Product details

General

Catalog Number

K15P4CAG1

Connector Type

Aluminum Neutral Bar Assembly

Insulation

Y

Material

Aluminum

Material - Bolt

Steel Zinc Plated

Plated

N

Plating Type

Unplated

UPC

781810665565

UPC 14 Digit GTIN

00781810665565

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

137 mm

Dimension - Length Overall inch

5.39 in

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads