BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C28TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C28TN

Tin plated; Accepts 2 conductors; #1 Stranded Copper - 4/0 Solid Copper; 5/8" Stud.

Product details

General

Material
Bronze Alloy, Leaded
Plated
Y
Plating Type
Tin Plated
Stud Installation Torque inch pounds
660 LBS/in
Trade Name
SERVIT POSTâ„¢
Type
KC and K2C Series
UPC
781810215982
UPC 12 Digit
7818102159822

Dimensions

Dimension - B Length inch
0.75 in
Dimension - Body Width inch
1.18 in
Dimension - D inch
1.00 in
Dimension - Height inch
2.46 in
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.44 in
Dimension - Nut Width inch
1.35 in
Dimension - P inch
0.55 in

Conductor Related

Conductor - Copper Solid Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1 AWG-4/0 AWG
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1 AWG-4/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
2

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
5

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings