BURNDY
BUR_PPHID-264302_KVSA
BUR_PPHID-264302_KVSA

KVS34AG19, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS34AG19

Cast Al Alloy Mech OKLIP, 400-500 kcmil Cu/AAC,336.4-397.5 kcmil Al/ACSR(Run), #5 Str.-500 kcmil Cu, #5 Str.-397.5 kcmil Al/ACSR, #4 AWG-500 kcmil AAC(Tap).

Product details

General

Catalog Number

KVS34AG19

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810496800

UPC 12 Digit

7818104968000

Conductor Related

Conductor - ACSR Str Run Range

336.4 kcmil - 397.5 kcmil

Conductor - ACSR Str Tap Range

5 ACSR - 397.5 kcmil

Conductor - AL Str Run Range

400 kcmil- 500 kcmil

Conductor - AL Str Tap Range

4 str.- 500 kcmil

Conductor - Copper Str Run Range

400 kcmil- 500 kcmil

Conductor - Copper Str Tap Range

5 str. - 500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100